1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 203 mm Carbon Steel Kevlar Scissors

CARBON STEEL KEVLAR SCISSORS

RS PRO 203 mm Carbon Steel Kevlar Scissors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,845.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Blade Length = 63.5 mm
Blade Material = Carbon Steel
Overall Length = 203 mm
Handle Material = Plastic
Scissor Type = Kevlar

 
Part Number
8352700 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,845.24

฿ 2,563.62

CARBON STEEL KEVLAR SCISSORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8352700 in the RS PRO 203 mm Carbon Steel Kevlar Scissors series.