1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5.5 in Chrome Steel Electricians Scissors

ELECTRICIANS SCISSORS

RS PRO 5.5 in Chrome Steel Electricians Scissors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,765.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Blade Length = 1 5/8 in
Blade Material = Chrome Steel
Overall Length = 5.5 in
Handle Material = Nylon
Adjustable Pivot = Yes
Scissor Type = Electricians

 
Part Number
487224 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,765.88

฿ 1,177.31

ELECTRICIANS SCISSORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 487224 in the RS PRO 5.5 in Chrome Steel Electricians Scissors series.