RS PRO Black Cotton, Polyester Reusable Apron 860mm

Brand :
RS Pro
Caution
Product Description
Specifications
Style = Apron
Gender = Unisex
Length = 860mm
Reusable/Disposable = Reusable
Material = Cotton, Polyester
Number of Pockets = 1
Quantity Per Package = 1
Waist Closure = Tie Back