1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO 162 mm Stainless Steel Clamp Scissors

CLAMP SCISSORS

RS PRO 162 mm Stainless Steel Clamp Scissors
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 668.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Blade Length = 37.0 mm
Blade Material = Stainless Steel
Overall Length = 162 mm
Handle Material = Stainless Steel
Scissor Type = Clamp

 
Part Number
1369853 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 668.23

฿ 471.70

CLAMP SCISSORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1369853 in the RS PRO 162 mm Stainless Steel Clamp Scissors series.