RS PRO LED Head Torch 200 lm, 100 m Range

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Rechargeable = No
    Lamp Type = LED
    Luminosity = 200 lm
    Batteries = 3 x AAA
    Hazardous Area = Yes
    Hazardous Area Certification = ATEX
    Zone = Zone 0
    Range = 100 m
    Beam Type = Flood
    Weight with Batteries = 143g
    Colour = Black
    Case Material = Plastic

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS PRO LED Head Torch 200 lm, 100 m Range | RS Pro | MISUMI Thailand