1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Soft Bristle Beige, Brown Scrubbing Brush, Natural Coco bristle material

SCRUBBING BRUSHES

RS PRO Soft Bristle Beige, Brown Scrubbing Brush, Natural Coco bristle material
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 170.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Application = Commercial, Industrial
Bristle Material = Natural Coco
Colour = Beige, Brown
Product Depth = 40mm
Product Width = 280mm
Hard/Soft = Soft
Brush Type = Hand Brush

 
Part Number
1787719 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 170.41

฿ 120.29

SCRUBBING BRUSHES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787719 in the RS PRO Soft Bristle Beige, Brown Scrubbing Brush, Natural Coco bristle material series.