1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO, 27 Blades Thread Pitch Gauge, Imperial thread type

THREAD GAUGES

RS PRO, 27 Blades Thread Pitch Gauge, Imperial thread type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,373.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Type = Imperial
Number of Blades = 27
Largest Imperial Measure = 60TPI
Largest Metric Measure = 60mm
Smallest Imperial Measure = 4TPI
Smallest Metric Measure = 4mm

 
Part Number
6830756 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,373.37

฿ 969.46

THREAD GAUGES 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6830756 in the RS PRO, 27 Blades Thread Pitch Gauge, Imperial thread type series.