1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 28 Blades Thread Pitch Gauge, Metric thread type (387-0199)

THREAD GAUGES

RS PRO 28 Blades Thread Pitch Gauge, Metric thread type (387-0199)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,694.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Type = Metric
Number of Blades = 28
Largest Metric Measure = 2.5mm
Smallest Metric Measure = 0.25mm

Part Number
3870199
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,694.00

THREAD GAUGES 1 Piece(s) 8 Day(s)

Loading...

  1. 1