(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DPT353RFE |
PT354DWYJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Magazine Capacity (pcs) |
Standard Accessories |
---|---|---|---|---|---|---|---|---|
฿ 16,620.00 |
CORDLESS PIN NAILER | 1 Piece(s) | 6 Day(s) | 18V | 100 | Battery (3Ah) x 2/ Charger x1 | ||
฿ 13,296.00 |
CORDLESS PIN NAILER | 1 Piece(s) | 6 Day(s) | 12V | 120 | Battery (1.5Ah) x 2/ Charger x1 |
A powerful Cordless Pin Nailer from Makita
Grip is made of soft rubber to comfort operator and reduce fatigue while operating
Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it
Part Number |
---|
DPT353RFE |
PT354DWYJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Magazine Capacity (pcs) |
Standard Accessories |
---|---|---|---|---|---|---|---|---|
฿ 16,620.00 |
CORDLESS PIN NAILER | 1 Piece(s) | 6 Day(s) | 18V | 100 | Battery (3Ah) x 2/ Charger x1 | ||
฿ 13,296.00 |
CORDLESS PIN NAILER | 1 Piece(s) | 6 Day(s) | 12V | 120 | Battery (1.5Ah) x 2/ Charger x1 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
A powerful Cordless Pin Nailer from Makita
Grip is made of soft rubber to comfort operator and reduce fatigue while operating
Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it
*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click
How can we improve?
How can we improve?