Cordless Die Grinder (Include battery and charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
A powerful CORDLESS DIE GRINDER from MAKITA.
Powered by 18V battery
Compact but powerful
Ergonomically designed to comfort operator and reduce fatigue while operating
MaKITA Cordless power tools come with high maneuverability and lightweight
Input = 5/16 inch
"RFE" = set (Battery and charger)
"Z" = Only body
A powerful CORDLESS DIE GRINDER from MAKITA.
Powered by 18V battery
Compact but powerful
Ergonomically designed to comfort operator and reduce fatigue while operating
MAKITA Cordless power tools come with high maneuverability and lightweight
Input = 5/16 inch
"RFE" = set (Battery and charger)
"Z" = Only body
Function
Makita Cordless Die Grinder delivers a fast and precise grinding
Compact size and ergonomial design to improve comfortablity while operating and handling
Cordless makes a tool more maneuverable
Lower noise
Round collet to prevent workpiece
*Online warranty registration: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click