(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS DRYWALL SCREWDRIVER (Include battery and charger) (BFS450RFE)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BFS450RFE
DFS451RFE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,765.00

CORDLES SCREWDRIVER 1 Piece(s) 6 Day(s)

฿ 15,170.00

CORDLESS DRYWALL SCREWDRIVER 1 Piece(s) 6 Day(s)

Basic Specifications

  • Power Supply(V)
    18V
  • Standard Accessories
    Bettery(2) are charger are include
  • Max dry wall screw(mm)
    4 mm
  • Drive hex(mm)
    6.35 mm(1/4")
  • No Load Speed(RPM)
    4,000 RPM

Product Description

CORDLESS DRYWALL SCREWDRIVER "MAKITA"

- Cordless Drywall Screwdriver with variable speed control switch, compact and lightweight body, well balanced tool design for easy handling and manoeuvrability.

Part Number
BFS450RFE
DFS451RFE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,765.00

CORDLES SCREWDRIVER 1 Piece(s) 6 Day(s)

฿ 15,170.00

CORDLESS DRYWALL SCREWDRIVER 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DRYWALL SCREWDRIVER "MAKITA"
- High comfort grips.
- LED job light with afterglow.
- Lithium-ion batteries have greater life spans than their Ni-MH or Ni-Cad counterparts giving 430% greater run time.
- Lithium-ion's 40% weight saving means 18 volt power can be obtained by a battery that weighs the same as a 12 volt Ni-MH battery.


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct