CORDLESS ADJ GRASS SHEAR (Include battery and charger))

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS ADJ GRASS SHEAR (ADJUSTABLE) "MAKITA"
- Triple-edged/double-edged blades provide maximum smooth cutting.
- Cut tall bushes or cut branches or thin branches of tall trees without using ladders.
- High cutting speed ensures smooth and efficient trimming.
- Low noise level, close to or lower than competitors
- Telescopic tube without ladder
- Locking lever for easy adjustment of the pole extension without tools.
- Adjustable slide front grip position for a personalized fit and comfort. Maximum performance in different working postures- Locking buttons on both sides
- Single speed switch
- Battery protection circuit prevents overload. excessive discharge and overheating
- Wireless for instant start-up Zero emissions and reduce maintenance
- The new chip receiver makes it easier for users to collect leaves and twigs with the hook at lower height and lower step height at the edge of the chip catcher.
- Reversing system keeps blades free when attaching thick branches.
Promotion!
Buy Makita minimum 5,000.- Get Lotus's Voucher 500.-
Period : 1 Oct 22 - 31 Jan 23


**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct