CORDLESS PLANER (Include battery and charger)

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

CORDLESS PLANER "MAKITA"

• Planing width : 82 mm.
• Depth of wood planer : 1.6-3 mm
• No-load speed (RPM) : 12,000-14,000 rpm
• Powerful BL Motor
• Auto Torque Drive Technology (ADT) adjusts cutting speed and torque during cutting for optimal efficiency
• The depth of cut can be adjusted by simply turning the knob on the front of the tool to give a pointer points to desired depth of cut

CORDLESS PLANER
- Improved fan design enhances chip ejection
- Electric brake for fast stopping of blades
- Foot on base protects work piece from scratches and damages


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct