(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DPB180RFE |
DPB182RTE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Battery capacity (Ah) |
Speed Blade (m/s) |
Cutting capacity (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 20,549.00 |
CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 1,140 mm | 3.0 Ah | 2.7 m/s | Round: 120 mm, Rectangular: 120 x 120 mm | ||
฿ 15,956.00 |
CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 835 mm | 5.0 Ah | 3.2 m/s | Round: 64 mm, Rectangular: 64 x 64 mm |
CORDLESS BAND SAW "Makita" is a compact cordless portable band saw. The design allows for excellent the quality of being easy to move and direct in horizontal and overhead applications.
Promotion!
Part Number |
---|
DPB180RFE |
DPB182RTE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Battery capacity (Ah) |
Speed Blade (m/s) |
Cutting capacity (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 20,549.00 |
CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 1,140 mm | 3.0 Ah | 2.7 m/s | Round: 120 mm, Rectangular: 120 x 120 mm | ||
฿ 15,956.00 |
CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 835 mm | 5.0 Ah | 3.2 m/s | Round: 64 mm, Rectangular: 64 x 64 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?