CORDLESS HEDGE TRIMMER (Include battery and charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS HEDGE TRIMMER "MAKITA"
- Trim version; ideal for cutting hedges with a fine structure such as boxwood
- Special design of the blades, so they have less friction and require less energy,
so they work longer on one battery charge
- Swivel rear handle for optimum control and a relaxed posture in any position
- Double-sided, double-cutting blades
- Optimum cutting due to blades sharpened on three sides
- Professional cordless hedge trimmer with low vibration, low noise,
low weight and no harmful emissions
- Electric safety brake stops the blades as soon as the machine is released with either hand
Promotion!
Buy Makita minimum 5,000.- Get Lotus's Voucher 500.-
Period : 1 Oct 22 - 31 Jan 23


- The 18 V LXT Makita battery fits over 130 machines
- Professional cordless hedge trimmer with low vibration, low noise, low weight and no harmful emissions
- Special design of the blades, so he has less friction and less energy is needed so work longer on 1 battery charge
- Double-sided, double-cutting blades
- Electric safety brake stops the blades as soon as the machine is released with either hand
- Optimum cutting due to blades sharpened on three sides
- Swivel rear handle for optimum control and a relaxed posture in any position
- Low consumption costs due to less maintenance and the absence of fuel and oil
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct