(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DTD129RFE |
DTD149SF1J |
DTD157RFJ |
DTD172RTJ |
TD001GD101 |
TD001GM101 |
TD001GM201 |
TD020DSE |
TD022DSE |
TD090DWE |
TD110DWYE |
TD111DWYE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Maximum Torque (N▪m) |
Battery Capacity (Ah) |
RPM | Impact Rate (IPM) |
Screw Tightening Capacity (mm) |
Set Content Details | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,892.00 |
CORDLESS IMPACT DRIVER | 1 Piece(s) | 6 Day(s) | 18 | 160 | 3 | 0-2500 | 0-3200 | M5-M14 | Battery 3Ah x2, Charger x1 | Chuck mount 1/4 | ||
฿ 7,132.00 |
CORDLESS IMPACT DRIVER | 1 Piece(s) | 6 Day(s) | 18 | 165 | 3 | 0-2500 | 0-3200 | M5-M14 | Battery 3Ah x1 , Charger x1 | - | ||
฿ 10,889.09 |
CORDLESS DRIVER DRILL | 1 Piece(s) | 4 Day(s) | 18 | 140 | 3 | 0-3000/1300 | 0-4100/2000 | M5-M14 | Battery 3Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 15,280.00 |
CORDLESS IMPACT DRILLS (SET) | 1 Piece(s) | 6 Day(s) | 18 | 180 | 5 | 0-3600/3200/2100/1800/1100 | 0-3800/3600/2600/1100 | M5-M16 | Battery 5Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 15,110.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 40 | 220 | 2.5 | 0-3700 | 0-4400 | M5-M16 | Battery 2.5Ah x1 , Charger x1 | - | ||
฿ 16,185.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 40 | 220 | 4 | 0-3700 | 0-4400 | M5-M16 | Battery 4Ah x1 , Charger x1 | - | ||
฿ 22,712.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 40 | 220 | 4 | 0-3700 | 0-4400 | M5-M16 | Battery 4Ah x2 , Charger x1 | - | ||
฿ 5,077.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 7.2 | 20 | 1 | 0-2300 | 0-3000 | M3-M8 | Battery 1Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 5,500.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 7.2 | 90 | 1.5 | 0-2400 | 0-3000 | M5-M10 | Battery 1.5Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 4,207.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 10.8 | 90 | 1.3 | 0-2400 | 0-3000 | M5-M12 | Battery 1.3Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 4,235.41 |
CORDLESS IMPACT DRIVERS | 1 Piece(s) | 4 Day(s) | 12 | 110 | 1.5 | 0-2600 | 0-3500 | M5-M12 | Battery 1.5Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 7,120.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 12 | 135 | 1.5 | 0-3000 | 0-3900 | M5-M14 | Battery 1.5Ah x2 , Charger x1 | Chuck mount 1/4 |
cordless impact driver developed for main applications such as tightening of self-drilling screws or light duty machine screws.
Part Number |
---|
DTD129RFE |
DTD149SF1J |
DTD157RFJ |
DTD172RTJ |
TD001GD101 |
TD001GM101 |
TD001GM201 |
TD020DSE |
TD022DSE |
TD090DWE |
TD110DWYE |
TD111DWYE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Maximum Torque (N▪m) |
Battery Capacity (Ah) |
RPM | Impact Rate (IPM) |
Screw Tightening Capacity (mm) |
Set Content Details | Remarks |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,892.00 |
CORDLESS IMPACT DRIVER | 1 Piece(s) | 6 Day(s) | 18 | 160 | 3 | 0-2500 | 0-3200 | M5-M14 | Battery 3Ah x2, Charger x1 | Chuck mount 1/4 | ||
฿ 7,132.00 |
CORDLESS IMPACT DRIVER | 1 Piece(s) | 6 Day(s) | 18 | 165 | 3 | 0-2500 | 0-3200 | M5-M14 | Battery 3Ah x1 , Charger x1 | - | ||
฿ 10,889.09 |
CORDLESS DRIVER DRILL | 1 Piece(s) | 4 Day(s) | 18 | 140 | 3 | 0-3000/1300 | 0-4100/2000 | M5-M14 | Battery 3Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 15,280.00 |
CORDLESS IMPACT DRILLS (SET) | 1 Piece(s) | 6 Day(s) | 18 | 180 | 5 | 0-3600/3200/2100/1800/1100 | 0-3800/3600/2600/1100 | M5-M16 | Battery 5Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 15,110.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 40 | 220 | 2.5 | 0-3700 | 0-4400 | M5-M16 | Battery 2.5Ah x1 , Charger x1 | - | ||
฿ 16,185.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 40 | 220 | 4 | 0-3700 | 0-4400 | M5-M16 | Battery 4Ah x1 , Charger x1 | - | ||
฿ 22,712.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 40 | 220 | 4 | 0-3700 | 0-4400 | M5-M16 | Battery 4Ah x2 , Charger x1 | - | ||
฿ 5,077.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 7.2 | 20 | 1 | 0-2300 | 0-3000 | M3-M8 | Battery 1Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 5,500.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 7.2 | 90 | 1.5 | 0-2400 | 0-3000 | M5-M10 | Battery 1.5Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 4,207.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 10.8 | 90 | 1.3 | 0-2400 | 0-3000 | M5-M12 | Battery 1.3Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 4,235.41 |
CORDLESS IMPACT DRIVERS | 1 Piece(s) | 4 Day(s) | 12 | 110 | 1.5 | 0-2600 | 0-3500 | M5-M12 | Battery 1.5Ah x2 , Charger x1 | Chuck mount 1/4 | ||
฿ 7,120.00 |
CORDLESS IMPACT WRENCH | 1 Piece(s) | 6 Day(s) | 12 | 135 | 1.5 | 0-3000 | 0-3900 | M5-M14 | Battery 1.5Ah x2 , Charger x1 | Chuck mount 1/4 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?