(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS IMPACT DRILL (Include battery and charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DTP141RFE

  • Voltage(V)
    18
  • Content of Set on Sale
    Main Unit / Case / Battery / Recharger
  • Maximum Torque(N▪m)
    150
  • Rechargeable Type
    Y
  • Cord(m)
    Cordless
  • Battery Capacity(Ah)
    3
  • RPM
    Impact-driver mode (Hard / Medium / Soft): 0 – 2,700 / 0 – 2,200 / 0 – 1,300 Drill mode (Hi / Lo): 0 – 2,700 / 0 – 700 Hammer drill mode (Hi / Lo): 0 – 2,700 / 0 – 700 Screwdriver mode (Hi / Lo): 0 – 1,100 / 0 – 300
  • Impact Rate(IPM)
    Impact-driver mode 0-3,200 /2,400 /1,200 , Hammer drill mode : 0 – 32,400 / 0 – 8,400
  • Screw Tightening Capacity(mm)
    M5-M14
  • Drilling Capacity(mm)
    Steel: 10mm (3/8″), Wood: 21mm (13/16″), Concrete: 8mm (5/16″)
  • Set Content Details
    Battery 3Ah x2 , Charger x1
Part Number
DTP141RFE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,255.00

CORDLESS IMPACT DRILL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Voltage(V)
    18
  • Content of Set on Sale
    Main Unit / Case / Battery / Recharger
  • Maximum Torque(N▪m)
    150
  • Rechargeable Type
    Y
  • Cord(m)
    Cordless
  • Battery Capacity(Ah)
    3
  • RPM
    Impact-driver mode (Hard / Medium / Soft): 0 – 2,700 / 0 – 2,200 / 0 – 1,300 Drill mode (Hi / Lo): 0 – 2,700 / 0 – 700 Hammer drill mode (Hi / Lo): 0 – 2,700 / 0 – 700 Screwdriver mode (Hi / Lo): 0 – 1,100 / 0 – 300
  • Impact Rate(IPM)
    Impact-driver mode 0-3,200 /2,400 /1,200 , Hammer drill mode : 0 – 32,400 / 0 – 8,400
  • Screw Tightening Capacity(mm)
    M5-M14
  • Drilling Capacity(mm)
    Steel: 10mm (3/8″), Wood: 21mm (13/16″), Concrete: 8mm (5/16″)
  • Set Content Details
    Battery 3Ah x2 , Charger x1

Product Description

CORDLESS IMPACT DRILL

  • Easier mode selection and higher durability of the selection mechanism
  • 3 Stage power selection
  • Independent off switch for LED job light
  • Built-in LED light with pre-glow and afterglow functions illuminates the work area
  • Phosphorescent bumper glows in dark places
  • 4 Operation Modes (Impact Driver, Hammer Drill, Drill, Screwdriver) and Teks Screw Mode selection

Specifications of DTP141RFE

  • Voltage(V)
    18
  • Content of Set on Sale
    Main Unit / Case / Battery / Recharger
  • Maximum Torque(N▪m)
    150
  • Rechargeable Type
    Y
  • Cord(m)
    Cordless
  • Battery Capacity(Ah)
    3
  • RPM
    Impact-driver mode (Hard / Medium / Soft): 0 – 2,700 / 0 – 2,200 / 0 – 1,300 Drill mode (Hi / Lo): 0 – 2,700 / 0 – 700 Hammer drill mode (Hi / Lo): 0 – 2,700 / 0 – 700 Screwdriver mode (Hi / Lo): 0 – 1,100 / 0 – 300
  • Impact Rate(IPM)
    Impact-driver mode 0-3,200 /2,400 /1,200 , Hammer drill mode : 0 – 32,400 / 0 – 8,400
  • Screw Tightening Capacity(mm)
    M5-M14
  • Drilling Capacity(mm)
    Steel: 10mm (3/8″), Wood: 21mm (13/16″), Concrete: 8mm (5/16″)
  • Set Content Details
    Battery 3Ah x2 , Charger x1
Part Number
DTP141RFE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,255.00

CORDLESS IMPACT DRILL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS IMPACT DRILL
-  Brushless Motor (BL Motor : Brushless Motor)
- The BL motor is electronically controlled to optimize efficiency.
- Longer battery power on a single charge
- BL motor makes the BL motor run cooler and more efficiently for longer life
- Lightweight to reduce operator fatigue Performance
- 3-level LED gauge indicates battery charge level
- Extreme Protection Technology (XPT) designed for improved dust and water resistance for harsh operating conditions. unfavorable
- Built-in LED lights illuminate the work area


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct