(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CORDLESS DRIVER DRILL (Include battery and charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • From :
    ฿ 2,285.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DDF083RFE
DDF453FX13
DDF453SF1J
DDF458RFE
DDF480RFE
DDF481RFE
DDF483RFE
DDF484RFE
DDF485RFE
DDF486RFJ
DDF486RTJ
DDF487RFJ
DF001DW
DF001GD101
DF001GD201
DF001GM101
DF002GA201
DF002GD101
DF002GM101
DF033DWYE
DF330DWE
DF332DWYE
DF333DWYE
DF488D002
DF488DWE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Max. Torque
(N▪m)
Number of load-free rotations
(min-1)
Chuck capacity Drilling Capacity
(mm)
Standard Accessories

฿ 11,097.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 3Ah x2, Charger x1

฿ 8,361.40

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 27-42 0-1300 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1, Bits set

฿ 5,643.30

CORDLESS ELECTRIC SCREWDRIVER 1 Piece(s) 4 Day(s) 18 27-42 0-1300 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x1, Charger x1

฿ 11,541.66

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 58-91 0-2000 1.5-13 mm Steel = 13 mm, Wood 76 mm, Battery 3Ah x2, Charger x1

฿ 12,934.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 36-54 0-1550 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 3Ah x2, Charger x1

฿ 14,868.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 60-115 0-2100 0.8-10 mm Steel = 13 mm, Wood 76 mm, Battery 3Ah x2, Charger x1

฿ 9,046.73

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1

฿ 11,955.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 60 0-2000 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1

฿ 10,782.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 27-50 0-1900 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 3Ah x2, Charger x1

฿ 14,263.32

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 65-130 0-2100 1.5-13 mm Steel = 13 mm, Wood 50 mm, Battery 3Ah x2, Charger x1

฿ 16,680.35

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 65-130 0-2100 1.5-13 mm Steel = 13 mm, Wood 50 mm, Battery 5Ah x2, Charger x1

฿ 10,855.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1

฿ 2,285.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 3.6 3-4 0-220 - - Adapter x1, USB x1, bits 81 pcs

฿ 18,857.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm, Battery 2.5Ah x1, Charger x1

฿ 21,169.14

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm, Battery 2.5Ah x2, Charger x1

฿ 19,811.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm, Battery 4Ah x1, Charger x1

฿ 15,097.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 2Ah x2, Charger x1

฿ 13,792.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 2.5Ah x1, Charger x1

฿ 14,952.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 4Ah x1, Charger x1

฿ 4,255.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 6.35 mm Steel = 10 mm, Wood 28 mm Battery 1.5Ah x2, Charger x1

฿ 3,955.77

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 10.8 14-24 0-1300 0.8-10 mm Steel = 10 mm, Wood 21 mm Battery 1.3Ah x2, Charger x1

฿ 6,878.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 21-35 0-1500 0.8-10 mm Steel = 10 mm, Wood 28 mm Battery 1.5Ah x2, Charger x1

฿ 4,235.41

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 12 14-30 0-1700 0.8-10 mm Steel = 10 mm, Wood 21 mm Battery 1.5Ah x2, Charger x1

฿ 5,017.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 24-42 0-1400 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 1.5Ah x2, Charger x1

฿ 5,204.76

CORDLESS DRIVER 1 Piece(s) 4 Day(s) 18 - 0-1400 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 1.5Ah x2, Charger x1

Basic Specifications

Product Description

CORDLESS DRIVER DRILL "MAKITA"

cordless screwdriver drill able to win over the hearts of people who use it Excellent user response and is a motor that does not require carbon brushes, durable, high efficiency, small size, light weight such as Repairing the house but the tools are not available makes it difficult and time consuming. For use in metal drilling, wood drilling, compact size, light weight, easy to grip, another good quality tool that should not be missed

Part Number
DDF083RFE
DDF453FX13
DDF453SF1J
DDF458RFE
DDF480RFE
DDF481RFE
DDF483RFE
DDF484RFE
DDF485RFE
DDF486RFJ
DDF486RTJ
DDF487RFJ
DF001DW
DF001GD101
DF001GD201
DF001GM101
DF002GA201
DF002GD101
DF002GM101
DF033DWYE
DF330DWE
DF332DWYE
DF333DWYE
DF488D002
DF488DWE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Max. Torque
(N▪m)
Number of load-free rotations
(min-1)
Chuck capacity Drilling Capacity
(mm)
Standard Accessories

฿ 11,097.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 3Ah x2, Charger x1

฿ 8,361.40

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 27-42 0-1300 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1, Bits set

฿ 5,643.30

CORDLESS ELECTRIC SCREWDRIVER 1 Piece(s) 4 Day(s) 18 27-42 0-1300 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x1, Charger x1

฿ 11,541.66

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 58-91 0-2000 1.5-13 mm Steel = 13 mm, Wood 76 mm, Battery 3Ah x2, Charger x1

฿ 12,934.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 36-54 0-1550 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 3Ah x2, Charger x1

฿ 14,868.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 60-115 0-2100 0.8-10 mm Steel = 13 mm, Wood 76 mm, Battery 3Ah x2, Charger x1

฿ 9,046.73

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1

฿ 11,955.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 60 0-2000 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1

฿ 10,782.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 27-50 0-1900 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 3Ah x2, Charger x1

฿ 14,263.32

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 65-130 0-2100 1.5-13 mm Steel = 13 mm, Wood 50 mm, Battery 3Ah x2, Charger x1

฿ 16,680.35

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 65-130 0-2100 1.5-13 mm Steel = 13 mm, Wood 50 mm, Battery 5Ah x2, Charger x1

฿ 10,855.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 3Ah x2, Charger x1

฿ 2,285.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 3.6 3-4 0-220 - - Adapter x1, USB x1, bits 81 pcs

฿ 18,857.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm, Battery 2.5Ah x1, Charger x1

฿ 21,169.14

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm, Battery 2.5Ah x2, Charger x1

฿ 19,811.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm, Battery 4Ah x1, Charger x1

฿ 15,097.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 2Ah x2, Charger x1

฿ 13,792.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 2.5Ah x1, Charger x1

฿ 14,952.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm, Battery 4Ah x1, Charger x1

฿ 4,255.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 6.35 mm Steel = 10 mm, Wood 28 mm Battery 1.5Ah x2, Charger x1

฿ 3,955.77

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 10.8 14-24 0-1300 0.8-10 mm Steel = 10 mm, Wood 21 mm Battery 1.3Ah x2, Charger x1

฿ 6,878.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 21-35 0-1500 0.8-10 mm Steel = 10 mm, Wood 28 mm Battery 1.5Ah x2, Charger x1

฿ 4,235.41

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 12 14-30 0-1700 0.8-10 mm Steel = 10 mm, Wood 21 mm Battery 1.5Ah x2, Charger x1

฿ 5,017.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 24-42 0-1400 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 1.5Ah x2, Charger x1

฿ 5,204.76

CORDLESS DRIVER 1 Piece(s) 4 Day(s) 18 - 0-1400 1.5-13 mm Steel = 13 mm, Wood 36 mm, Battery 1.5Ah x2, Charger x1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DRIVER DRILL

- Continuously Increased Performance in Heavy Duty Applications
- The BL motor keeps the motor running cooler and more efficiently for longer life. using 
- 13 mm all-metal drill chuck for increased strength and durability in the drill grip
- Light weight to reduce operator fatigue
- There is an LED light that illuminates while working.
- Can drill metal, wood, brick in one


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct