(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Focus Control Rechargeable Pen Light - RX-304R

Focus Control Rechargeable Pen Light - RX-304R

You can add up to 6 items to the comparison list.

Loading...

Specifications of RX-304R

  • Product Type
    LED Type
  • Type
    Pen Type
  • Power Supply
    Rechargeable Batteries
  • Total Flux(lm)
    200
  • Main Body Size(mm)
    φ17.6×125.6mm
  • Irradiation distance(m)
    45
  • Trusco Code
    385-5802
  • Mass(g)
    52
  • Accessories
    Micro USB Cable (50cm / 19.69in), Pen Clip, Rechargeable Battery
  • Features
    Slide Focus Control : Features a slide focus control head of spot-to-flood illumination
Part Number
RX-304R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,232.00

LED FLASH LIGHT PEN SHAPED 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    LED Type
  • Type
    Pen Type
  • Power Supply
    Rechargeable Batteries
  • Total Flux(lm)
    200
  • Main Body Size(mm)
    φ17.6×125.6mm
  • Irradiation distance(m)
    45
  • Trusco Code
    385-5802
  • Mass(g)
    52
  • Accessories
    Micro USB Cable (50cm / 19.69in), Pen Clip, Rechargeable Battery
  • Features
    Slide Focus Control : Features a slide focus control head of spot-to-flood illumination

Specifications of RX-304R

  • Product Type
    LED Type
  • Type
    Pen Type
  • Power Supply
    Rechargeable Batteries
  • Total Flux(lm)
    200
  • Main Body Size(mm)
    φ17.6×125.6mm
  • Irradiation distance(m)
    45
  • Trusco Code
    385-5802
  • Mass(g)
    52
  • Accessories
    Micro USB Cable (50cm / 19.69in), Pen Clip, Rechargeable Battery
  • Features
    Slide Focus Control : Features a slide focus control head of spot-to-flood illumination
Part Number
RX-304R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,232.00

LED FLASH LIGHT PEN SHAPED 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1