1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Disk Micrometer - QuickMike, Adjustable Measuring Force, Metric

DIGITAL MICROMETER

Digital Disk Micrometer - QuickMike, Adjustable Measuring Force, Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,516.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Specifications
·The ABSOLUTE Digimatic Disc Micrometer Quickmike allows you to measure with a fast spindle feed of 10 mm/rev.
·It offers you the following benefits:
·Suitable for measuring felt, rubber, cardboard, fabric etc.
·Suitable to measure "root tangent length" of spur gears and helical gears.
·With a non-rotating spindle and disc-shaped measuring surface.
·Measuring force is adjustable for various kinds of workpieces (series 227)

 
Part Number
227-221-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,516.67

฿ 24,365.32

DIGITAL MICROMETER 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 15 Flatness(µm) 1 Measuring force 3 - 8 N
Resolution 0.001mm Accuracy ±4 µm Parallelism 3μm
Specifications Absolute Digital Disc Mic., Adj. ForceQuickMike Anvil diameter ø14.3

Please check the type/dimensions/specifications of the part 227-221-20 in the Digital Disk Micrometer - QuickMike, Adjustable Measuring Force, Metric series.