CORDLESS RECIPRO SAW (Include battery and charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS RECIPRO SAW "MAKITA"
Cordless Reciprocating saw is part of the cordless tool. Features trigger and paddle switch options. Ergonomic grip. Both jigsaw blades and reciprocating saws are can be used. Variable speed control by trigger pressure. Slide-on battery with 4-stage LED battery fuel gauge. Battery protection circuit to protect the battery from damages due to overdischarge, high temperature or overload current
- BL Motor (Brushless Motor)
- XPT (Maximum Protection Technology)
- Multi-speed adjustment
- Electronic brake system
- Consistent speed
- Built-in illumination
- Hand-sized design for different cutting characteristics,such as overhead cutting and upside-down cutting.
- The handle of the machine is made of elastomer material, allowing users to grip the device more firmly
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct