CORDLESS ROTARY HAMMER (Include battery and charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS ROTARY HAMMER "MAKITA"
The CORDLESS ROTARY HAMMER is compact SDS+ drill is a 3 mode machine with rotary hammer for masonry drilling, hammer only for masonry chiseling and rotary only for drilling wood and steel and features variable speed and reverse.The CORDLESS ROTARY HAMMER features a brushless DC motor which reduces energy loss by 30% giving longer battery run time and saves maintenance. A rubberised rear D grip and side handle make this tool extremely well balanced and comfortable to use
- Many type of voltage
- Able to drilling concrete,steel and woods
- There are 3 operating modes: Rotation Only, Rotation with Hammering and hammering systems (Hammering Only) for a wide range of applications
- Sliding chuck. Allows quick and easy change of drill bits.
- Ergonomic handle design to increase flexibility
- It is a rotary hammer with 3 systems: a conventional drill system, a rotary hammer system and a chisel
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct