(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BJS101RFE |
DJS130RFE |
DJS161RFE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capability: Mild Steel (mm) |
Cutting Capability: Stainless Steel (mm) |
Number of Turns (Rotations/Minute) |
Minimum Cutting Radius (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 17,140.00 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.0 | 0.7 | 4,300 | 30 | ||
฿ 18,010.53 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.3 | 1.0 | 2,800 | - | ||
฿ 18,251.86 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.6 | 1.2 | 4,300 | - |
A powerful Cordless Metal Shear from Makita
Powered by LXT battery makes battery last longer, cooler and more power with warning light
MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.
*Battery and Charger are sold seperately in some models
Part Number |
---|
BJS101RFE |
DJS130RFE |
DJS161RFE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capability: Mild Steel (mm) |
Cutting Capability: Stainless Steel (mm) |
Number of Turns (Rotations/Minute) |
Minimum Cutting Radius (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 17,140.00 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.0 | 0.7 | 4,300 | 30 | ||
฿ 18,010.53 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.3 | 1.0 | 2,800 | - | ||
฿ 18,251.86 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.6 | 1.2 | 4,300 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part number | JS161DRF | JS161DZ | BJS101RFE | |
---|---|---|---|---|
Cutting capacity (mm) | Soft steel plate | 1.6 | 1 | |
Stainless steel plate | 1.2 | 0.7 | ||
Aluminum Plate | 2.5 | 2.5 | ||
Lithium ion battery | 18 V3.0 Ah | — | 18V 3.0Ah | |
Charging time (reference) | 22 minutes | — | 22 minutes | |
Minimum cutting radius (mm) | 250 | 30 | ||
Number of strokes (min-1) [Times / min] | 4,300 | 4,300 | ||
1 Charging work amount (approximate) *1 | Mild steel plate (SPCC) 1.2 mm thick / approx. 57 m Stainless steel plate (SUS304) 0.8 mm thick / approx. 70 m | Mild steel plate (SPCC) 1.0 mm thick / approx. 120 m Stainless steel plate (SUS304) 0.7 mm thick / approx. 50 m | ||
Vibration 3-axis composite value (m/s2) *2 | 13.0 | |||
Weight (kg) (Including battery) | 2.0 | — | 2.0 | |
Standard accessories | Hex wrench 3 / Thickness gauge | |||
Note | Battery BL1830, charger DC18RA, with plastic case Carbon Brush Nominal Number: 430 | Battery, charger, case sold separately Carbon Brush Nominal Number: 430 | Battery BL1830B, Charger DC18RC |
*1 Numerical values are reference values. It depends on the battery charge status and working conditions.
*2 Measured based on EN60745-2-8 standard.
JS161DRF
*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click
How can we improve?
How can we improve?