CORDLESS JIG SAW (Include battery and charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS JIGSAW "MAKITA"
- The motor is a Brushless DC motor.
- Lighter than corded jigsaws
- Changing the saw blade without tools
- 3 types of blade level adjustment + Straight cutting Optimum cutting action can be selected by simply turning the change lever
Product features and specifications
Basic specifications and features of the product
| Part number | JV101DSH | JV101DZ | |
|---|---|---|---|
| Cutting capacity (mm) | Wood | 65 | |
| Soft steel plate | Mild steel plate 2 Aluminum plate 4 | ||
| Slope cutting | Left and right 45° | ||
| Number of strokes (min-1) [Times / min] | 0 to 2,900 | ||
| Stroke (mm) | 18 | ||
| Power supply (V) | Direct current 10.8 | ||
| Lithium ion battery (Ah) | 1.5 | — | |
| Charging time (reference) | 22 minutes | — | |
| Work rate per 1 charge (reference) *1 | Plywood (Length 300 x Thickness 12 mm)···About 45 sheets (Orbital position-III) | ||
| Weight (kg) | 1.7 (Including battery) | — | |
| 3-axes composite value of vibration *2 (m/s^2) | 7.0 (Woodworking) 5.5 (Iron work) | ||
| Standard accessories | Blade B-10 (for woodworking), hexagon wrench, ruler set (Can be cut in yen) | ||
| Note | Battery BL1015, charger DC10SA, with plastic case Variable speed Orbital mechanism Can be connected to a dust collector. | Battery, charger, case sold separately Variable speed Orbital mechanism Can be connected to a dust collector. | |
*1 Numerical values are reference values. It depends on the battery charge status and working conditions.
*2 Measured based on EN60745-2-11 standard.
Drawing

JV101DSH
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct