(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ganz Thin Head type Work Light Series

Ganz Thin Head type Work Light Series

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GZ-223

Part Number
GZ-223
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,275.00

WORK LIGHTS 1 Piece(s) 1 Day(s)

Product Description

Point

• 180° Swiveling Head
• Selectable Operation Mode (Top light and Main light)
• USB Rechargeable Model (AC Adaptor Included)

Specifications of GZ-223

Part Number
GZ-223
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,275.00

WORK LIGHTS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

      Feature

      • It is the successor model of GZ-213.
      • Equipped with COB LED, it can illuminate a wide area uniformly.
      • Equipped with a top light, it is convenient to illuminate narrow gaps.
      • It is possible to grasp the remaining battery level with the battery indicator installed.
      • It can be operated even in the dark with a phosphorescent switch.
      • It can be hung stably by attaching two hooks on the back.
      • The head rotates horizontally, so you can irradiate in various ways.
      • The main unit can be folded and is compact with a minimum total length of 18 cm.
      • Attachment is possible with the magnet on the bottom.

      Specification

      • Brightness: 650lm (main COB strong mode) / 250lm (main COB weak mode) / 50lm (top light)
      • Lighting time: 3 hours (main COB strong mode) / 9 hours (main COB weak mode) / 18 hours (top light)
      • Irradiation distance: 32m (main COB strong mode) / 9m (main COB weak mode) / 18m (top light)
      • Irradiation angle: 165°
      • Lighting pattern: top light - main COB weak - main COB strong - Off
      • Battery used: Dedicated rechargeable battery (built-in)
      • Charging time: 5 hours
      • Battery life: Approximately 500 charge/discharge cycles
      • Protection grade: IP64 (dust-proof and drip-proof)
      • Drop resistance: 2m
      • Brightness (lm): 650 (main COB strong)
      • Width (mm): 38
      • Depth (mm): 45.5
      • Height (mm): 325
      • Color: Red/White
      • Product name: Rechargeable work light with COB LED Ganz223
      • Charging time: 5
      • Maximum lighting time (h): 3 (in main COB strong mode)
      • Accessories: Dedicated Micro USB cable 50cm, AC adapter