1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disk Micrometers - Non-Rotating Spindle Type, Series 169, Inch

MICROMETER PDM-2 IN

Disk Micrometers - Non-Rotating Spindle Type, Series 169, Inch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Specifications
·The Disk Micrometer is designed to easily measure root tangent length of spur gears and helical gears.
·Non-rotating spindle eliminates torque on workpiece.
·It's suitable for measuring materials such as felt, rubber, cardboard and fabric.

Part Number
169-204 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,317.00

฿ 5,682.17

MICROMETER PDM-2 IN 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Accuracy ±.0002" Graduation .001" Flatness .00004"
Parallelism .0002" Measuring Range (inch) 1 - 2 Specifications Analog
Anvil diameter ø20

Please check the type/dimensions/specifications of the part 169-204 in the Disk Micrometers - Non-Rotating Spindle Type, Series 169, Inch series.