1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometers - Blade Micrometer, Non-Rotating Spindle, Metric

Micrometers - Blade Micrometer, Non-Rotating Spindle, Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image. Please check product drawings for cosmetic differences.

Product Description

Product Specifications
·Blade-shaped anvil and spindle for measuring the groove diameter of shafts, keyways a.s.o.
·Non-rotating spindle.

Part Number
122-101-10SALE
122-102-10SALE
122-103-10SALE
122-104-10SALE
122-105-10SALE
122-111-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Remarks

฿ 6,950.00

฿ 4,906.01

SCALE MICROMETER 1 Piece(s) 4 Day(s) 0 - 25±3μmType A

฿ 7,466.66

฿ 5,270.72

SCALE MICROMETER 1 Piece(s) 4 Day(s) 25 - 50±3μmType A

฿ 7,783.33

฿ 5,494.25

SCALE MICROMETER 1 Piece(s) 5 Day(s) 50 - 75±3μmType A

฿ 8,100.00

฿ 5,717.79

SCALE MICROMETER 1 Piece(s) 5 Day(s) 75 - 100±4μmType A

฿ 10,033.34

฿ 7,081.53

SCALE MICROMETER 1 Piece(s) 5 Day(s) 100 - 125±4μmType A

฿ 7,266.67

฿ 5,128.82

SCALE MICROMETER 1 Piece(s) 5 Day(s) 0 - 25±3μmType B

Loading...

  1. 1

Basic Information

Graduation 0.01mm Specifications Analog