1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VFR2SB 2-Flute Impact Miracle Revolution Ball End Mill (S) for High-Hardness Steel Machining

SOLID END MILL

VFR2SB 2-Flute Impact Miracle Revolution Ball End Mill (S) for High-Hardness Steel Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,724.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cutting edge curve, helix angle, and rake angle have been optimized to improve cutting edge strength over the entire ball edge area.

Product features and specifications

Basic specifications and features of the product

Impact Miracle Revolution Coating

Newly developed (Al, Cr, Si)N coating with excellent oxidation resistance and lubricity, combined with (Al, Ti, Si)N coating, which has a proven track record for wear resistance and high adhesion, enables machining of hardened steel. It is a new coating that exhibits excellent wear resistance in

VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images
  • (Al, Cr, Si) N-based
    oxidation resistant
    lubricity
  • (Al, Ti, Si) N, ultra-fine cemented carbide
    wear resistant
    high adhesion

Proper use according to work material hardness

VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images

Achieves amazingly long tool life in machining hardened steel

[VFR2SSB/VFR2SB]
2-Flute Ball End Mill

VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images

Strong S-shaped cutting edge/new negative cutting edge and weak helix cutting edge

  • New flute shape: The cutting edge curve, helix angle and rake angle have been optimized to improve cutting edge strength over the entire ball edge area.
  • Carbide base material: A high-grade grade that is ideal for machining high-hardness materials has been adopted.

Dimensions

VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Outline Drawing

Recommended cutting conditions

VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images

Notes on cutting conditions

  • Note 1) If the rigidity of the machine or work material installation is low, or if chattering or abnormal noise occurs, reduce the rotation speed and feed rate in the same proportion.
  • Note 2) If the depth of cut is small, the rotation speed and feed rate can be increased. Also, if processing accuracy is important, lower the feed rate.
  • Note 3) α is the inclination angle of the machined surface.

Applicable work material

VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images
Part Number
VFR2SBR0200S04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,724.00

SOLID END MILL 1 Piece(s) 15 Day(s)

Loading...

  1. 1
 

Basic Information

R Size(mm) 2 Shank diameter (DCON)(mm) 4 Number of flutes(sheet) 2
Overall Length (L)(mm) 60 work material Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 Machining Application Side Surface / R-Groove
Figure 3 Outer Diameter DC(mm) 4

Please check the type/dimensions/specifications of the part VFR2SBR0200S04 in the VFR2SB 2-Flute Impact Miracle Revolution Ball End Mill (S) for High-Hardness Steel Machining series.