VFR2SSB 2-Flute Impact Miracle Revolution Ball End Mill (S) Short Shank

Brand :
MITSU_MATERIAL

Caution

    Product Description

    The cutting edge curve, helix angle, and rake angle have been optimized to improve cutting edge strength over the entire ball edge area.

    Product diimension and specification





     

    Basic specifications and features of the product

    Impact Miracle Revolution Coating

    Newly developed (Al, Cr, Si)N coating with excellent oxidation resistance and lubricity, combined with (Al, Ti, Si)N coating, which has a proven track record for wear resistance and high adhesion, enables machining of hardened steel. It is a new coating that exhibits excellent wear resistance in

    VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images
    • (Al, Cr, Si) N-based
      oxidation resistant
      lubricity
    • (Al, Ti, Si) N, ultra-fine cemented carbide
      wear resistant
      high adhesion
     

    Proper use according to work material hardness

    VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images

    Achieves amazingly long tool life in machining hardened steel

    [VFR2SSB/VFR2SB]
    2-Flute Ball End Mill

    VFR2SB End Mill for Machining High-Hardness Steel iMPACT MIRACLE End Mill Series 2-Flute Impact Miracle Revolution Ball End Mill (S) Related Images

    Strong S-shaped cutting edge/new negative cutting edge and weak helix cutting edge

    • New flute shape: The cutting edge curve, helix angle and rake angle have been optimized to improve cutting edge strength over the entire ball edge area.
    • Carbide base material: A high-grade grade that is ideal for machining high-hardness materials has been adopted.

     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat