1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometers - Set, Metric

Micrometers - Set, Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image using Mitutoyo PN 103-927-10. Check specifications for contents of each set.

Product Description

Product Specifications
·Hammertone, baked-enamel finished frame
·Ratchet stop for exact repetitive readings

Part Number
103-914-50SALE
103-927-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Models included

฿ 53,166.85

฿ 36,307.64

MICROMETER OMST1-300C 1 Piece(s) 5 Day(s) 0 - 300 (12 pcs./set)All micrometers of 103-913-50 and 103-915-10 in one set, 11 micrometer standards

฿ 8,136.00

฿ 5,565.02

MICROMETER OMST-75 1 Piece(s) 46 Day(s) 0 - 75 (3 pcs./set)103-137, 103-138, 103-139-10, 2 micrometer standards

Loading...

  1. 1