Hyper Z Point Tap Long Shank

Brand :
NACHI

Caution

    Product Description

    Hyper Z Point Tap
    [Features]
    Hole Type: For through hole / For blind hole
    Tap Type: Point Tap
    [Applications]
    Cutting/Drilling
    [Material]
    Work Material: Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
    Tool Material Type: High-speed steel
    Chamfer threads (Lcf): 2.5

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hyper Z Point Tap Long Shank | NACHI | MISUMI Thailand