- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
CORDLESS SANDER POLISHER (Not include battery and charger)
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Power Supply (V) |
|
฿ 8,099.00
|
CORDLESS SANDER POLISHER
|
1 Piece(s)
|
|
6 Day(s)
|
18 |
|
฿ 7,857.00
|
CORDLESS SANDER POLISHER
|
1 Piece(s)
|
|
6 Day(s)
|
12 |
Basic Specifications
-
- Number of load-free rotations(min-1)
- Hi/Lo = 9,500/2,800
-
- Main Body Set
- Only Body
-
- Pad diameter(mm)
- 46/75
Product Description
A MAKITA CORDLESS SANDER POLISHER
A Powerful Cordless Sander Polisher from Makita
A Cordless Sander Polisher is designed to be lightweight and maneuverability
Compact design to be more comfortable when using in narrow space
2 Speed selection (High/Low)
Applicable pad diameter: 46 and 75 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Power Supply (V) |
|
฿ 8,099.00
|
CORDLESS SANDER POLISHER
|
1 Piece(s)
|
|
6 Day(s)
|
18 |
|
฿ 7,857.00
|
CORDLESS SANDER POLISHER
|
1 Piece(s)
|
|
6 Day(s)
|
12 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
A MAKITA CORDLESS SANDER POLISHER
A Powerful Cordless Sander Polisher from Makita
A Cordless Sander Polisher is designed to be lightweight and maneuverability
Compact design to be more comfortable when using in narrow space
2 Speed selection (High/Low)
Applicable pad diameter: 46 and 75 mm
*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?