(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS PIN NAILER (Not include battery and charger)

CORDLESS PIN NAILER (Not include battery and charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • From :
    ฿ 10,154.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DPT353Z
PT354DZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Magazine Capacity
(pcs)

฿ 10,154.00

CORDLESS PIN NAILER 1 Piece(s) 6 Day(s) 18V 100

฿ 10,867.00

CORDLESS PIN NAILER 1 Piece(s) 6 Day(s) 12V 120

Basic Specifications

  • Nail gauge(Ga)
    23
  • Nail Length(mm)
    15-35
  • Standard Accessories
    Only body

Product Description

A MAKITA CORDLESS PIN NAILER

A powerful Cordless Pin Nailer from Makita

Grip is made of soft rubber to comfort operator and reduce fatigue while operating

Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it

Part Number
DPT353Z
PT354DZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Magazine Capacity
(pcs)

฿ 10,154.00

CORDLESS PIN NAILER 1 Piece(s) 6 Day(s) 18V 100

฿ 10,867.00

CORDLESS PIN NAILER 1 Piece(s) 6 Day(s) 12V 120

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

A MAKITA CORDLESS PIN NAILER

A powerful Cordless Pin Nailer from Makita

Grip is made of soft rubber to comfort operator and reduce fatigue while operating

Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it

*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click