RECHARGABLE PRUNING SHEARS (Not include battery and charger)

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

A MAKITA RECHARGABLE PRUNING SHEARS

A powerful Rechargable Pruning Shears from Makita

Powered battery gives more shearing power

Rechargable Pruning Shears is designed to be lightweight and firmly handling to reduce fatigue of operator while using it

 

Promotion!

Buy Makita minimum 5,000.- Get Lotus's Voucher 500.-
Period :
1 Oct 22 - 31 Jan 23


A MAKITA RECHARGABLE PRUNING SHEARS

A powerful Rechargable Pruning Shears from Makita

Powered battery gives more shearing power

Rechargable Pruning Shears is designed to be lightweight and firmly handling to reduce fatigue of operator while using it

Cutting torque = 185 Nm
Max cutting range = 33 mm
Max blade opening range = 54 mm
Battery = 18V x 2
This model is sold only Body (Battery and charger are sold seperately)

*Online warranty Form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

DUP361ZN | RECHARGABLE PRUNING SHEARS (Not include battery and charger) | MAKITA | MISUMI Thailand