- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
CORDLESS RIVET GUN (Not include battery and charger)
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Applicable rivet size (mm) |
Pulling force (kN) |
Stroke (mm) |
|
฿ 32,358.00
|
CORDLESS RIVET GUN
|
1 Piece(s)
|
|
6 Day(s)
|
2.4 - 4.8 |
10 |
25 |
|
฿ 32,358.00
|
CORDLESS RIVET GUN
|
1 Piece(s)
|
|
6 Day(s)
|
4.8 - 6.4 |
20 |
30 |
Basic Specifications
-
- Set/Only body
- Only Body
-
- Battery(V)
- 18
Product Description
A MAKITA CORDLESS RIVET GUN
A powerful Cordless Rivet gun from Makita
Powered by LXT battery makes battery last longer, cooler and more power with warning light
Well design head to fit in narrow space
Applicable rivet diameter for DRV150Z = 2.4, 3.2, 4.0 and 4.8 mm
Applicable rivet diameter for DRV250Z = 4.8, 6.0 and 6.4 mm (cannot be used with 6.0 and 6.4 Stainless rivets)
MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Applicable rivet size (mm) |
Pulling force (kN) |
Stroke (mm) |
|
฿ 32,358.00
|
CORDLESS RIVET GUN
|
1 Piece(s)
|
|
6 Day(s)
|
2.4 - 4.8 |
10 |
25 |
|
฿ 32,358.00
|
CORDLESS RIVET GUN
|
1 Piece(s)
|
|
6 Day(s)
|
4.8 - 6.4 |
20 |
30 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
A MAKITA CORDLESS RIVET GUN
A powerful Cordless Rivet gun from Makita
Powered by LXT battery makes battery last longer, cooler and more power with warning light
Well design head to fit in narrow space
Applicable rivet diameter for DRV150Z = 2.4, 3.2, 4.0 and 4.8 mm
Applicable rivet diameter for DRV250Z = 4.8, 6.0 and 6.4 mm (cannot be used with 6.0 and 6.4 Stainless rivets)
Product code ending with "Z" = Only Body (Battery and Charger are sold seperately)
MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.
*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?