(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CORDLESS NIBBLER (Not include battery and charger)

CORDLESS NIBBLER (Not include battery and charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DJN161Z

  • Product Type
    Sheet Metal Cutting Machine
  • Stroke times(min-1)
    1,900
  • Cutting Capacity: Mild Steel(mm)
    1.6
  • Cutting Capacity: Stainless Steel(mm)
    1.2
  • Voltage(V)
    18V
  • Details Model
    Only Body
Part Number
DJN161Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,483.96

CORDLESS NIBBLERS 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Sheet Metal Cutting Machine
  • Stroke times(min-1)
    1,900
  • Cutting Capacity: Mild Steel(mm)
    1.6
  • Cutting Capacity: Stainless Steel(mm)
    1.2
  • Voltage(V)
    18V
  • Details Model
    Only Body

Product Description

A MAKITA CORDLESS NIBBLER

A powerful Cordless NIBBLER from Makita

Powered by 18V LXT battery makes battery last longer, cooler and more power with warning light

Grip made of soft rubber for convenient handling

Slide switch type is easy to use

Anti-restart function prevent accidental start

MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.

*Battery and Charger are sold seperately in some models

Specifications of DJN161Z

  • Product Type
    Sheet Metal Cutting Machine
  • Stroke times(min-1)
    1,900
  • Cutting Capacity: Mild Steel(mm)
    1.6
  • Cutting Capacity: Stainless Steel(mm)
    1.2
  • Voltage(V)
    18V
  • Details Model
    Only Body
Part Number
DJN161Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,483.96

CORDLESS NIBBLERS 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

A MAKITA CORDLESS NIBBLER

A powerful Cordless NIBBLER from Makita

Powered by 18V LXT battery makes battery last longer, cooler and more power with warning light

Grip made of soft rubber for convenient handling

Slide switch type is easy to use

Anti-restart function prevent accidental start

MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.

*Battery and Charger are sold seperately in some models

**Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
***Technical Center*** Click