(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cordless Orbit Sander (Not include battery and charger)

Cordless Orbit Sander (Not include battery and charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DBO140Z

  • Battery(V)
    14.4
  • Pad Diameter(mm)
    125
  • Speed (Orbits per min)(OPM)
    7,000/9,500/11,000
  • Set/Only body
    Only body
Part Number
DBO140Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,687.00

CORDLESS ORBIT SANDER 1 Piece(s) 6 Day(s)

Basic Specifications

  • Battery(V)
    14.4
  • Pad Diameter(mm)
    125
  • Speed (Orbits per min)(OPM)
    7,000/9,500/11,000
  • Set/Only body
    Only body

Product Description

Cordless Orbit Sander

A powerful CORDLESS Orbit Sander from MAKITA.

Easy Paper Fastening with Hook & Loop function

3 Speed function with LXT battery (Lightweight, Cooler and last longer)

DBO140Z = 14.4V (Battery and Charger are sold seperatly)

DBO180Z = 18V (Battery and Charger are sold seperatly)

Paper size = 5" (125 mm)

MaKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.

Specifications of DBO140Z

  • Battery(V)
    14.4
  • Pad Diameter(mm)
    125
  • Speed (Orbits per min)(OPM)
    7,000/9,500/11,000
  • Set/Only body
    Only body
Part Number
DBO140Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,687.00

CORDLESS ORBIT SANDER 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cordless Orbit Sander

A powerful CORDLESS Orbit Sander from MAKITA.

Easy Paper Fastening with Hook & Loop function

3 Speed function with LXT battery (Lightweight, Cooler and last longer)

DBO140Z = 14.4V (Battery and Charger are sold seperatly)

DBO180Z = 18V (Battery and Charger are sold seperatly)

Paper size = 5" (125 mm)

MaKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.


MAKITA is a Japanese manufacturer with over 100 years experience and a wide variety of power tool products.

*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click