CORDLESS REAR HANDLE SAW (Not include battery and charger)

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

CORDLESS REAR HANDLE SAW "MAKITA"

Makita Cordless rear handle saw DRS780 for the toughest jobs Easily cuts multiple layers of laminated, timber and wet wood Ideal for carpentry, carpentry and roofing Ideal for fast and accurate cutting Recessed handle allows for path correction Cutting is easier, and a maximum 53 degree angle lets you disconnect where you need it most.

CORDLESS REAR HANDLE SAW "MAKITA"

- Max. cut capacity of 65mm with up to 53° bevel capacity
- Automatic Torque Drive increases torque to power through any cut
- High cutting performance with up to 5,100rpm no load speed
- Electric brake and soft start for added safety
- XPT technology that enhances protection against dust and moisture


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct

 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat