(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS HEAT GUN (Not include battery and charger)

CORDLESS HEAT GUN (Not include battery and charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months

Specifications of DHG181ZK

  • Power Supply(V)
    18V
  • Hot air temperature(°C)
    150-550°C
  • Max air volume(L/min)
    Mode 1: 120L/min Mode 2: 200L/min
  • Accessory
    Main unit only
Part Number
DHG181ZK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,319.00

CORDLESS HEAT GUN 1 Piece(s) 6 Day(s)

Basic Specifications

  • Power Supply(V)
    18V
  • Hot air temperature(°C)
    150-550°C
  • Max air volume(L/min)
    Mode 1: 120L/min Mode 2: 200L/min
  • Accessory
    Main unit only

Product Description

CORDLESS GREASE GUN "MAKITA"

This is an 18V LXT Li-Ion battery powered heat gun with a maximum air temperature of 550 C, designed for a variety of cordless applications such as wall-papering, drying, paint-sticker peeling, installation. Heat shrink tubing, tube bending, flexible plastic tubing ends. or drying some materials, etc.

Specifications of DHG181ZK

  • Power Supply(V)
    18V
  • Hot air temperature(°C)
    150-550°C
  • Max air volume(L/min)
    Mode 1: 120L/min Mode 2: 200L/min
  • Accessory
    Main unit only
Part Number
DHG181ZK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,319.00

CORDLESS HEAT GUN 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS HEAT GUN "MAKITA"

- Temperature control dial with a maximum temperature of 550 °C
- 2 stage Air volume settings, High producing 200 L/min and low 120 L/min
- Lock on trigger switch for easy hands-free operation
- Quick release nozzles, eject hot nozzles without the need to handle hot parts
- Standard nozzles: Glass Protection, Wide Slot, Reflector, and Reduction Nozzles


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct