(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS GREASE GUN (Not include battery and charger)

CORDLESS GREASE GUN (Not include battery and charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months

Specifications of DGP180Z

  • Dimensions (L X W X H)(mm)
    Barrel A: 411x114x245 mm, Barrel B: 449x114x245 mm
  • Flow Rate(mL/min)
    Slow Speed Mode: 145 mL/min, Auto Speed Change Mode: 290 mL/min
  • Max Operating Pressure(Mpa)
    69 Mpa
  • Power(V)
    18V
  • Accessory
    Main unit only
Part Number
DGP180Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,456.00

CORDLESS GREASE GUN 1 Piece(s) 6 Day(s)

Basic Specifications

  • Dimensions (L X W X H)(mm)
    Barrel A: 411x114x245 mm, Barrel B: 449x114x245 mm
  • Flow Rate(mL/min)
    Slow Speed Mode: 145 mL/min, Auto Speed Change Mode: 290 mL/min
  • Max Operating Pressure(Mpa)
    69 Mpa
  • Power(V)
    18V
  • Accessory
    Main unit only

Product Description

CORDLESS GREASE GUN "MAKITA"

Model DGP180Z is a cordless grease gun powered by 18V LXT Li-Ion battery, and can be used mainly for maintenance jobs of heavy machinery, farm machinery or other large machinery, such as greasing up, crawler track tensioning and more.

Specifications of DGP180Z

  • Dimensions (L X W X H)(mm)
    Barrel A: 411x114x245 mm, Barrel B: 449x114x245 mm
  • Flow Rate(mL/min)
    Slow Speed Mode: 145 mL/min, Auto Speed Change Mode: 290 mL/min
  • Max Operating Pressure(Mpa)
    69 Mpa
  • Power(V)
    18V
  • Accessory
    Main unit only
Part Number
DGP180Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,456.00

CORDLESS GREASE GUN 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS GREASE GUN "MAKITA"

- Automatic change of flow rate (or dispensing speed)
- Able to dispense grease at high pressure of 69MPa
- Bulk grease is directly loadable into the barrel.
- Flexible hose enables easy operation even in tight places.
Note: BL1815 is not compatible.


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct