(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
DBS180Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,465.00 |
CORDLESS BELT SANDER | 1 Piece(s) | 6 Day(s) |
The 18V Brushless 9mm Power File is designed to suit metal fabricators, locksmiths manufacturing and many other trades. The DBS180 is built with a high power Makita Brushless Motor, providing a maximum belt speed of 1,700m/min, providing rapid and efficient material removal. The DBS180 features a belt arm which pivots 160°, allowing for comfortable use in a variety of different applications. It also features a variable speed dial, providing the user with optimal control and performance for varying applications and materials, and an electric brake, rapidly stopping the belt once the trigger is released, providing the user with increased safety during operation of the tool.
Part Number |
---|
DBS180Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,465.00 |
CORDLESS BELT SANDER | 1 Piece(s) | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
- Belt arm pivots 160° for comfortable use in a variety of applications
- Variable speed dial adjusts belt speed for sanding various materials
- Brushless motor provides 1,700rpm for efficient material removal
- Adjustable LED light angle to match the belt arm direction
- Electric belt brake rapidly stops belt once trigger is released
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
How can we improve?
How can we improve?