CORDLESS ORBIT POLISHER (Not include battery and charger)

Brand :
MAKITA
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS ORBIT POLISHER"MAKITA"
CORDLESS ORBIT POLISHER, BLDC - brushless DC motor. The elastomer-coated gear housing cover allows the device to be placed face up on the paintwork without damaging it. The battery is placed in a place that limits the possibility of hitting the car body. Anti-restart function and soft start. In this set it is sold in the BODY version without batteries and charger
CORDLESS ORBIT POLISHER "MAKITA"
- Dual mode: random orbit with forced rotation / random orbit
- Elastomer bumper on gear housing for work piece protection
- Brushless motor provides 0-6,800opm with a 5.5mm orbit diameter
- Variable speed control via trigger and pre-set dial
- Constant speed control and soft start for smooth operation
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
- Dual mode: random orbit with forced rotation / random orbit
- Elastomer bumper on gear housing for work piece protection
- Brushless motor provides 0-6,800opm with a 5.5mm orbit diameter
- Variable speed control via trigger and pre-set dial
- Constant speed control and soft start for smooth operation
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct