(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CE001GZ01 |
DCE090Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Wheel diameter (mm) |
Wheel Hole Diameter (mm) |
No load speed (RPM) |
Max Cutting Capability (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 35,609.00 |
CORDLESS POWER CUTTER | 1 Piece(s) | 6 Day(s) | 80V (40V X2) | 355 mm | 25.4 mm | 5,300 rpm | 127 mm | ||
฿ 19,219.00 |
CORDLESS POWER CUTTER | 1 Piece(s) | 6 Day(s) | 36V (18V X2) | 230 mm | 22.23 mm | 6,600 rpm | 88 mm |
- Active feedback sensors, shuts down the tool in the event of kickback
- Advanced safety protection with the electric brake and soft start
- XPT - increased protection against dust & moisture ingress
- Water supply adaptor for water suppression during masonry cuts
- Low vibration mechanism
Part Number |
---|
CE001GZ01 |
DCE090Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Wheel diameter (mm) |
Wheel Hole Diameter (mm) |
No load speed (RPM) |
Max Cutting Capability (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 35,609.00 |
CORDLESS POWER CUTTER | 1 Piece(s) | 6 Day(s) | 80V (40V X2) | 355 mm | 25.4 mm | 5,300 rpm | 127 mm | ||
฿ 19,219.00 |
CORDLESS POWER CUTTER | 1 Piece(s) | 6 Day(s) | 36V (18V X2) | 230 mm | 22.23 mm | 6,600 rpm | 88 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
- Soft start suppresses start-up reaction for smooth start-ups
- Lock-off button minimizes accidental start up
- BL motor is electronically controlled to optimize battery energy use for longer run time per charge
- BL motor efficiently uses energy to match torque and RPM to the changing demands of the application
- Battery protection circuit protects against overloading, over-discharging and over-heating
- Battery cover protects battery from water in wet cutting
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
How can we improve?
How can we improve?