CORDLESS BRAD NAILER (Not include battery and charger)

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS BRAD NAILER "Makita"
Cordless brad nailer of makita is ideal solution for trim work, baseboard and crown molding installation, flooring, and more. Compact and powerful, it drives standard 18-gauge finish nails 5/8", 3/4", 1", 1-3/16", 1-3/8” in length with a magazine capacity of up to 100 nails. Include an anti-dry fire mechanism that is engineered to help prevent driving blanks and damage to work surface. Its Trigger lock-off feature prevents accidental firing and “tool-less” depth adjustment for precise flush and countersink finish.
CORDLESS BRAD NAILER "Makita"
- Depth driving adjustment for ideal sinking depth
- Anti Dry-Fire Mechanism
- Trigger lock
- LED job light
- Easy-to-see slim nose tip
- Ergonomically designed high comfort grip.
- Contact Arm Mechanism
- Brushless motor
- Low recoil mechanism
- Magazine window for easy confirmation on nail size in magazine.
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct