CORDLESS MULTI FX POWER HEAD (Not include battery and charger)

Brand :
MAKITA
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS MULTI FX POWER HEAD"MAKITA"
- Multi-tool system – versatile optional attachments for a range of applications.
- Tool-less installation of attachments.
- Adjust the rotation speed with the trigger switch
- BL Motor, brushless motor, high power, lightweight body
- The head can be easily replaced according to usage.
- 6 months product warranty
Promotion!
Buy Makita minimum 5,000.- Get Lotus's Voucher 500.-
Period : 1 Oct 22 - 31 Jan 23


CORDLESS MULTI FX POWER HEAD "MAKITA"
- Split system of Power head and Attachment provides easier mobility.- Multi-tool system consisting of Power head and versatile optional attachments is ideal for a wide range of garden and agricultural applications
- Low noise and no exhaust gas emission are a great advantage over petrol-powered products for use in quiet and clean environment.
- Equipped with grass clipping removal function
- With high/low 2-speed selection with variable speed in each range
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct