- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
CORDLESS CAULKING GUN (Not include battery and charger)
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Voltage (V) |
|
฿ 6,285.66
|
CORDLESS CAULKING GUN
|
1 Piece(s)
|
|
6 Day(s)
|
12V |
|
฿ 6,830.22
|
CORDLESS CAULKING GUN
|
1 Piece(s)
|
|
6 Day(s)
|
18V |
Basic Specifications
-
- Maximum Extrusion Force(N)
- 5,000 N
-
- Extrusion Speed(mm/sec)
- 28mm/sec
-
- Total Length(mm)
- 404 mm
-
- Standard Accessories
- Main unit only
-
- Cartridge size(mm)
- 300 mm
-
- Compatible Sealant Size(mm)
- Ø51.0 x 215 mm
Product Description
CORDLESS CAULKING GUN "Makita"
It is a cordless tool that allows plugging and coordinate joints, cracks, and leaks very well. The machine is compact and easy to carry, help to reduce fatigue and helps to work continuously.
Promotion!
Buy Makita minimum 5,000.- Get Lotus's Voucher 500.-
Period : 1 Oct 22 - 31 Jan 23
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Voltage (V) |
|
฿ 6,285.66
|
CORDLESS CAULKING GUN
|
1 Piece(s)
|
|
6 Day(s)
|
12V |
|
฿ 6,830.22
|
CORDLESS CAULKING GUN
|
1 Piece(s)
|
|
6 Day(s)
|
18V |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
CORDLESS CAULKING GUN
- Variable speed control by trigger and dial
- Anti-drip feature stops excess sealant from oozing out
- 0-28mm per second no load speed
- 360° rotating sealant holder
- Compact and lightweight design
**Technical Center**
Click**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?