(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CORDLESS BAND SAW "Makita" is a compact cordless portable band saw. The design allows for excellent the quality of being easy to move and direct in horizontal and overhead applications.
Promotion!
Part Number |
---|
DPB180Z |
DPB182Z |
DPB183Z |
DPB184Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) | Speed Blade (m/s) | Cutting capacity (mm) |
---|---|---|---|---|---|---|---|---|
฿ 12,088.00 | CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 1,140 mm | 2.7 m/s | Round: 120 mm, Rectangular: 120 x 120 mm | ||
฿ 8,510.00 | CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 835 mm | 3.2 m/s | Round: 64 mm, Rectangular: 64 x 64 mm | ||
฿ 10,698.00 | CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 835 mm | 3.2 m/s | Round: 66 mm, Rectangular: 66 x 66 mm | ||
฿ 10,758.15 | CORDLESS BAND SAW | 1 Piece(s) | 6 Day(s) | 730 mm | 3.2 m/s | Round: 51 mm, Rectangular: 51 x 51 mm |
Loading...
Blade Width(mm) | 13 mm | Blade Thickness(mm) | 0.5 mm | Battery | 18V |
---|---|---|---|---|---|
Accessory | Main unit only |
How can we improve?
How can we improve?