CORDLESS VACUUM CLEANER WITH TANK (Not include battery and charger)

Brand :
MAKITA
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS VACUUM CLEANER WITH TANK "MAKITA"
Lightweight and compact hybrid industrial vacuum cleaner. Suction power is controlled. A large switch at the top of the vacuum cleaner that works only when the main switch is in the "on" position. The main body is made of plastic. The brakes are mounted on the rear wheels.
CORDLESS VACUUM CLEANER WITH TANK
- For both wet and dry vacuum cleaning (Some Models)
- Large on-off switch; also equipped with main power switch
- Variable suction power control by dial
- Removable storage box
- Large capacity of removable on-board storage for convenient storage of the hose, front cuffs, pipes and nozzles
- Large on-off switch allows for easy on/off switching
- Large bumper protects wall and furniture surfaces from scratches/damages
- Compatible with commercially available plastic bags, allowing for quick and easy dust disposal while also allowing for lower running costs compared to using paper dust bags
- Caster stopper on two rear casters prevent the vacuum cleaner from moving unintentionally during use with power tool or intermission of operation
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
- For both wet and dry vacuum cleaning (Some Models)
- Large on-off switch; also equipped with main power switch
- Variable suction power control by dial
- Removable storage box
- Large capacity of removable on-board storage for convenient storage of the hose, front cuffs, pipes and nozzles
- Large on-off switch allows for easy on/off switching
- Large bumper protects wall and furniture surfaces from scratches/damages
- Compatible with commercially available plastic bags, allowing for quick and easy dust disposal while also allowing for lower running costs compared to using paper dust bags
- Caster stopper on two rear casters prevent the vacuum cleaner from moving unintentionally during use with power tool or intermission of operation
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct