Z-PRO Coated Spiral Pointed Taps

Brand :
YAMAWA MFG

Caution

    Product Description

    Z-PRO Coated Spiral Pointed Taps
    [Features]
    Durability is improved by premium powder HSS and special coating.
    Chip ejection efficiency is improved and cutting resistance is reduced by the unique cutting edge shape, achieving a good internal thread and long tool life.
    Proper tool projection length is secured, achieving a good supply of water soluble cutting fluid.
    This is most suitable for tapping with water soluble cutting fluid.
    [Specifications]
    SIze: M2x0.4
    Class: P2
    Chamfer: 5P
    L: 45mm
    ℓ: 8mm
    ℓn: 15mm
    ℓs: 27mm
    Ds: 3mm
    K: 2.5mm
    ℓk: 5mm
    No.of flutes: 2
    [Material]
    General, Stainless steel, SUS
    Details: Steel alloy, SCM, ideal

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat