Z-PRO Coated Spiral Fluted Taps

Brand :
YAMAWA MFG

Caution

    Product Description

    Coated Spiral Fluted Taps
    [Features]
    Durability is improved by premium powder HSS and special coating.
    Chip ejection efficiency is improved and cutting resistance is reduced by the unique cutting edge shape, achieving a good internal thread and long tool life.
    Proper tool projection length is secured, preventing chips from interfering with the holder.
    This is most suitable for tapping with water soluble cutting fluid.
    [Specifications]
    Tapping conditions [M3×0.5]
    Tapping Length: 4.5mm
    Tapping Speed: 20m/min
    Machine: Machining center, vertical type
    Tapping Fluid: Water soluble cutting fluid
    [Materials]
    This is compatible with a wide range of steel work materials including general structural steel, carbon steel, and alloy steel.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Z-PRO Coated Spiral Fluted Taps | YAMAWA MFG | MISUMI Thailand